IESNA:LM-63-2002
[TEST]P948942
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-830-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22840
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3562.6 3344.8 3155.9 2932.3 2708.8 2570.3 2521.2 2528.5 2570.3 2623.7
2873.2 3647.7 4905.5 6166.1 7441.1 8417.6 9280.1 9958 10651.8 11097.5
11130.7 10578.3 8110.4 7066.1 5879.1 3995.3 2475.1 1955.8 1314 692.3
346.2 262.5 167.3 98.1 38.9 0 0
3562.6 3375.1 3186.2 2964 2737.6 2597.7 2545.8 2541.4 2577.5 2626.5
2818.4 3490.5 4699.2 6115.6 7338.7 8355.6 9251.3 10025.8 10674.9 11189.8
11305.2 10849.4 8465.2 7245 6114.2 4250.6 2635.2 2029.4 1358.7 726.9
403.9 317.3 216.4 141.4 92.3 21.6 0
3562.6 3370.8 3193.4 2982.8 2762.1 2625.1 2567.4 2555.9 2578.9 2623.7
2749.1 3242.4 4278 5629.5 6940.6 8108.9 9167.6 10073.4 10866.7 11527.3
11769.7 11569.2 10814.8 8502.7 7131 5261.7 3301.6 2377 1729.4 1011.1
680.8 562.5 491.8 409.6 281.3 49 0
3562.6 3391 3220.8 3037.6 2840 2692.9 2628 2602 2610.7 2645.3
2707.3 2964 3650.6 4761.2 6082.4 7402.2 8701.8 9943.6 11054.2 11857.6
12345.2 12411.5 12050.9 11424.9 10400.9 8641.2 7056 5417.5 3631.9 1681.8
853.9 562.5 425.5 281.3 111.1 0 0
3562.6 3398.2 3255.4 3101.1 2941 2818.4 2744.8 2716 2711.6 2739
2785.2 2880.4 3186.2 3874.2 4934.3 6192 7598.3 9047.9 10487.4 11697.5
12578.8 13054.8 13073.5 12725.9 12254.3 11609.6 10708.1 9154.7 6810.8 4113.6
1756.8 611.6 255.3 142.8 56.3 4.3 0
3562.6 3427 3300.1 3193.4 3078 2985.7 2935.2 2912.1 2909.2 2930.9
2972.7 3033.3 3160.2 3442.9 4018.4 4906.9 6069.4 7396.4 8784 10160
11469.6 12578.8 13419.7 13758.7 13791.8 13776 13793.3 13403.8 11606.7 8250.3
4601.1 1549.1 393.8 145.7 36.1 2.9 0
3562.6 3455.9 3359.3 3290 3235.2 3199.2 3191.9 3204.9 3230.9 3265.5
3317.4 3389.5 3483.3 3639.1 3898.7 4342.9 5033.8 5962.7 7009.9 8134.9
9358 10623 11854.8 12968.3 13951.9 14758.2 15602 16444.3 16428.5 13848.1
8599.3 3642 949.1 268.3 80.8 5.8 0
3562.6 3494.8 3437.1 3404 3399.6 3419.8 3461.7 3533.8 3603 3686.7
3799.2 3913.1 4027.1 4181.4 4383.3 4696.3 5181 5861.7 6659.4 7601.2
8674.3 9747.5 10865.3 11929.8 13302.9 14716.4 16432.8 18046.8 18857.4 17888.1
14103.4 7692.1 2154.9 458.7 98.1 7.2 0
3562.6 3538.1 3517.9 3538.1 3579.9 3649.2 3737.2 3841 3939.1 4048.7
4168.4 4289.6 4417.9 4588.1 4811.7 5136.2 5586.3 6213.7 6994 7898.4
8990.2 10152.8 11448 12857.2 14384.6 16082.3 17873.7 19559.8 20428.1 19564.2
15398.6 7095 1507.3 390.9 80.8 7.2 0
3562.6 3536.7 3530.9 3556.9 3607.3 3688.1 3789.1 3887.2 4001.1 4106.4
4224.7 4340.1 4472.8 4631.4 4860.8 5191.1 5651.2 6280 7076.2 8052.7
9160.4 10374.9 11699 13168.7 14735.1 16458.8 18255.9 19862.7 20579.6 19336.3
14515.9 5907.9 1146.7 304.3 60.6 5.8 0
3562.6 3565.5 3588.6 3667.9 3764.6 3895.8 4054.5 4213.1 4370.3 4529
4683.3 4849.2 5026.6 5266.1 5615.1 6062.2 6610.3 7308.4 8145 9082.5
10083.5 11122 12244.2 13304.3 14276.5 15100.1 15737.6 15932.3 15222.7 13011.5
8348.4 2450.6 445.7 137 34.6 11.5 0
3562.6 3578.5 3621.8 3708.3 3832.3 3988.1 4159.8 4340.1 4517.5 4679
4836.2 4989.1 5152.1 5351.2 5589.1 5912.2 6342.1 6865.6 7452.7 8059.9
8674.3 9293.1 9893.1 10367.7 10615.8 10618.6 10392.2 9878.7 8822.9 7328.6
4755.5 1596.7 356.3 116.8 44.7 17.3 0
3562.6 3581.4 3634.7 3721.3 3849.7 3995.3 4149.7 4298.2 4423.7 4518.9
4573.7 4608.3 4619.9 4637.2 4671.8 4728.1 4878.1 5196.8 5600.7 5995.9
6254.1 6372.3 6349.3 6027.6 5320.9 4386.2 3349.2 2195.3 1277.9 689.4
369.2 163 67.8 27.4 10.1 1.4 0
3562.6 3590 3621.8 3682.3 3727.1 3751.6 3754.5 3696.8 3591.5 3411.2
3157.3 2840 2479.4 2115.9 1765.4 1438 1145.2 947.6 878.4 869.7
878.4 872.6 784.6 621.7 444.2 297.1 197.6 150 124 101
77.9 49 20.2 8.7 2.9 0 0
3562.6 3591.5 3584.3 3535.2 3429.9 3269.8 3052 2737.6 2326.5 1849.1
1403.4 1038.5 774.5 634.6 584.2 574.1 566.8 558.2 543.8 527.9
503.4 450 370.7 288.5 222.1 176 139.9 109.6 85.1 63.5
41.8 20.2 8.7 2.9 0 0 0
3562.6 3571.3 3494.8 3310.2 3031.8 2669.8 2176.5 1635.6 1174.1 852.4
682.2 608.7 564 526.5 493.3 465.9 451.5 435.6 421.2 406.7
383.7 343.3 291.4 236.5 186.1 148.6 119.7 92.3 69.2 47.6
24.5 11.5 4.3 0 0 0 0
3562.6 3545.3 3369.4 3060.7 2630.9 2097.2 1482.7 1014 757.2 669.3
626 585.6 535.1 474.5 412.5 360.6 321.6 304.3 315.9 333.2
333.2 313 276.9 230.8 181.7 144.2 112.5 88 64.9 43.3
27.4 11.5 4.3 0 0 0 0
3562.6 3535.2 3274.2 2835.7 2250.1 1557.7 1016.9 754.4 685.1 647.6
608.7 553.9 489 419.7 353.4 297.1 251 227.9 217.8 214.9
216.4 216.4 210.6 191.8 168.8 144.2 121.2 96.6 77.9 62
46.2 27.4 5.8 0 0 0 0
3562.6 3530.9 3196.3 2677 1981.8 1270.7 835.1 711.1 672.1 636.1
587 523.6 454.3 383.7 323.1 272.6 240.9 223.6 212 201.9
191.8 183.2 176 167.3 155.8 139.9 119.7 101 86.5 70.7
51.9 31.7 5.8 0 0 0 0
3562.6 3513.6 3125.6 2534.2 1772.7 1084.7 760.1 698.1 664.9 623.1
569.7 510.6 447.1 377.9 317.3 272.6 245.2 230.8 220.7 212
200.5 191.8 181.7 171.6 158.7 137 109.6 93.8 77.9 62
43.3 20.2 2.9 0 0 0 0
3562.6 3512.1 3104 2480.9 1687.6 1015.4 737 692.3 662 617.3
562.5 507.7 448.6 383.7 321.6 274 248.1 233.7 222.1 213.5
204.8 194.7 183.2 170.2 151.4 122.6 89.4 75 60.6 44.7
28.8 10.1 0 0 0 0 0
3562.6 3515 3091 2459.2 1651.5 993.8 737 690.9 659.2 615.9
559.6 504.8 448.6 382.2 320.2 272.6 248.1 233.7 223.6 214.9
206.3 194.7 183.2 170.2 150 118.3 86.5 73.6 57.7 43.3
26 8.7 0 0 0 0 0
